Forix - RJ45 category 5e UTP + RJ11 socket surface mounting - Ivory
Forix
LEGRAND
Forix - RJ45 category 5e UTP + RJ11 socket surface mounting - Ivory
REF. 782451
EAN.
3245067824511
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Flush-mounted installation | No |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Category | 5E |
Colour | Other |
RAL-number | 1013 |
Connection type | 110 |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
Degree of protection (IP) | IP21 |
---|---|
Colour coding | Yes |
Device width | 65 mm |
Device height | 65 mm |
Device depth | 43.6 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Tube diameter for wall mounted product | 10-16 mm |
Maximum Input cable diameter | 6 mm |
Entry membrane gland type | Rigid to break |
Vertical fixing center distance | 50-50 mm |
Horizontal fixing center distance | 50-50 mm |
Cable support | Other |