![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-30/005811-LEGRAND-1000.jpg?itok=AAKXS8so)
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
Legrand
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
REF. 5811
EAN.
3245060058111
677,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 250 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |