![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-30/021404-LEGRAND-1000.jpg?itok=64x9bQUh)
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
Legrand
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
REF. 21404
EAN.
3245060214043
5 463,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 10x38 mm |
Number of poles | 3 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |