HD slim modular cassette preterminated 12 LC to MTP multimode OM3 universal polarity
LCS³
LEGRAND
HD slim modular cassette preterminated 12 LC to MTP multimode OM3 universal polarity
REF. 032168
EAN.
3414971929333
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Category | OM3 |
---|---|
Connection type front side | LC-Duplex |
Number of connectors front side | 12 |
Connection type backside | MTP-M |
Number of connectors rear side | 1 |
Colour | Black |
Crossed | Yes |
Width | 100 mm |
Height | 13.6 mm |
---|---|
Depth | 194 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
RAL-number | 9017 |
Halogen free | Yes |
Label space/information surface | No |