High Density enclosure Infinium 1U including M4 drawer face
Infinium
LEGRAND
High Density enclosure Infinium 1U including M4 drawer face
REF. INFC01U-M4-E
EAN.
0662875034575
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 96 |
---|---|
Suitable for number of module inserts | 4 |
With number of couplings/adapters | 0 |
With front plate | No |
With housing | No |
With pigtails | No |
Colour | Black |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.7 mm |
---|---|
Width | 431.3 mm |
Depth | 602.8 mm |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Screw cable clamp |