![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-00/047545-LEGRAND-1000.jpg?itok=PiA222-1)
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
Legrand
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
REF. 47545
EAN.
3245060475451
75 024,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 400 mm |
---|---|
Height | 300 mm |
Depth | 42 mm |
---|