Horizontal cable manager
LCS³
LEGRAND
Horizontal cable manager
REF. 446159
EAN.
3414971173750
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable bracket |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 15.24 mm |
Width | 603.25 mm |
Number of height units | 0 |
---|---|
Colour | Black |
Halogen free | Yes |
Fitted with door or cover | No |