![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/LG-016645-WEB-R.jpg?itok=3Pq59ELO)
HRC blade type cartridge fuse - type aM - size 0 - 100 A - with striker
Legrand
HRC blade type cartridge fuse - type aM - size 0 - 100 A - with striker
REF. 16645
EAN.
3245060166458
3 326,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH0 |
---|---|
Voltage type | AC/DC |
Rated current | 100 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | aM (switchgear protection) |
Type of fuse status indicator | Other |