![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/016655-LEGRAND-1000.jpg?itok=7PXciuCl)
HRC blade type cartridge fuse - type aM - size 0 - 160 A - with striker
LEGRAND
HRC blade type cartridge fuse - type aM - size 0 - 160 A - with striker
REF. 016655
EAN.
3245060166557
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH0 |
---|---|
Voltage type | AC/DC |
Rated current | 160 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | aM (switchgear protection) |
Type of fuse status indicator | Other |