Hygrostat/thermostats - enclosure 230 V~ - 50/60 Hz - adjust temp+humidity
LEGRAND
Hygrostat/thermostats - enclosure 230 V~ - 50/60 Hz - adjust temp+humidity
REF. 035312
EAN.
3245060353124
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 8 A |
---|---|
Adjustable setting value for relative air humidity | 50-90 % |
Mounting method | Other |
Type of switch function | Change-over contact (NO/NC) |
---|---|
With digital indication | No |