Incara Vertebra 2 compartments black finish
Incara Vertebra
LEGRAND
Incara Vertebra 2 compartments black finish
REF. 654993
EAN.
3414971972865
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 27 mm |
---|---|
Width | 54 mm |
Length | 1200 mm |
Useful cross section | 820 mm² |
Lowest bending radius horizontal | 80 mm |
Lowest bending radius vertical | 50 mm |
Material | Plastic |
Material quality | Other |
---|---|
Colour | Anthracite |
RAL-number | 9017 |
Number of permanent partitions | 1 |
Type of fastening | Self-adhesive and bottom perforation |
Degree of impact strength (IK) | IK07 |