![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/LG-041523-WEB-R.jpg?itok=xrAyPYU_)
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Legrand
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
REF. 41523
EAN.
3245060415235
19 073,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Metal |
Loudness | 100 dB |
Frequency sound signal | 350-400 Hz |
Nominal voltage | 207-253 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP20 |
Radio-controlled | No |