![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/081972-LEGRAND-1000.jpg?itok=W2yhIVCy)
Installation/blanking cover Batibox - concrete
BOITES D ENCASTREMENT POUR APPAREILLAGE
Legrand
Installation/blanking cover Batibox - concrete
REF. 81972
EAN.
3245060819729
110,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Diameter | 65 mm |
---|---|
For box-/housing diameter | 71-71 mm |
Length | 65 mm |
Width | 65 mm |
Depth | 14 mm |
Shape | Round |
Type of fastening | Other |
Model | Construction protective cover |
Material | Plastic |
Halogen free | Yes |
---|---|
Colour | Red |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |