Insulating screw XL³ - M6 x 10
LEGRAND
Insulating screw XL³ - M6 x 10
REF. 036774
EAN.
3245060367749
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Other |
Type of material certificate according to EN 10204 | None |
Surface protection | Other |
Head form | Hexagon |
Countersunk head | No |
Dimension square neck bolt | 12 mm |
Thread size (metric) | 6 |
Thread size (imperial) | Other |
Length to bottom side head | 10 mm |
Thread length | 10 mm |
Full thread | Yes |
Screwing system | Hexagon slotted |
Wrench width | 10 mm |
Pitch thread | 1 mm |
---|---|
Thread per inch | 25.4 |
Thread type | Metric |
Left-handed thread | Yes |
Head diameter | 12 mm |
Head height | 4 mm |
With flange | No |
With nut | No |
With washer | No |
Self-locking | Yes |
RAL-number | 9003 |
Colour | White |
Depth | 10 mm |