![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/LG-076678-WEB-R.jpg?itok=y75rCaYx)
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
NURSE CALL SYSTEMS
Legrand
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
REF. 76678
EAN.
3414970534545
24 038,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 27-27 V |
---|---|
Type of current | DC |
Colour of lamp hood | Other |
Type of acoustic signal device | Other |
Type of acoustic signal | Other |
Mounting method | Other |
Housing colour | Grey |
---|---|
Degree of protection (IP) | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |