IP 55 Finishing kit
LEGRAND
IP 55 Finishing kit
REF. 020565
EAN.
3245060205652
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Colour | Grey |
---|---|
RAL-number | 7035 |
Documentation
SELECT AN ACTION