IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
LEGRAND
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
REF. 004854
EAN.
3245060048549
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 90 A |
Connection type | Screwing |
Mounting method | DIN rail |
Number of inputs | 1 |
Number of outputs | 12 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 6-25 mm² |
Conductor cross section, output | 1.5-16 mm² |
Contact safe | Yes |
---|---|
Height | 30 mm |
Width | 113 mm |
Depth | 16 mm |
Number of rows | 1 |
Degree of impact strength (IK) | IK00 |
Degree of protection (IP) | IP2X |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 230-400 V |
Halogen free | No |
Type of distribution blocks | Phase |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |