IP55 H2000 Finishing kit
LEGRAND
IP55 H2000 Finishing kit
REF. 020847
EAN.
3245060208479
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building height | 2200 mm |
Height | 2200 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Documentation
SELECT AN ACTION