Isolating switch RX³ 4P 80A
RX3
Legrand
Isolating switch RX³ 4P 80A
REF. 419332
EAN.
3414972038072
3 055,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Number of switches | 1 |
Max. rated operation voltage Ue AC | 400 V |
Rated operating voltage | 400-400 V |
Rated permanent current Iu | 80 A |
Rated short-time withstand current lcw | 0.96 kA |
Switching power at 400 V | 32 kW |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
---|---|
Colour control element | Grey |
Interlockable | No |
Type of electrical connection of main circuit | Cable clamp |
Degree of protection (IP), front side | IP20 |
Degree of protection (NEMA) | 1 |
Width | 70.8 mm |
Height | 83 mm |
Depth | 76.6 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Voltage type | AC |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Cable |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
IEC code (Pack1) | Not applicable |