IT medical modular permanent isolation controller 230 V - RS485
LEGRAND
IT medical modular permanent isolation controller 230 V - RS485
REF. 043501
EAN.
3414970972071
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electric connection | Screw connection |
---|---|
With detachable clamps | No |
Function | For AC-current system |
Supply voltage AC 50 Hz | 197-253 V |
Supply voltage AC 60 Hz | 197-253 V |
Rated operating frequency | 47-63 Hz |
Line capacity | 0.5 µF |
Response value impedance 1 | 10-600 kOhm |
Indication of insulation value | Yes |
---|---|
Error registration possible | No |
Number of contacts as normally closed contact | 2 |
Number of contacts as normally open contact | 2 |
Voltage type (operating voltage) | AC |
Width | 70 mm |
Height | 89.5 mm |
Depth | 65.6 mm |