Junction box for DLP universal trunking 200x200x83mm
DLP
LEGRAND
Junction box for DLP universal trunking 200x200x83mm
REF. 031351
EAN.
3245060313517
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 200 mm |
---|---|
Width | 200 mm |
Depth | 83 mm |
Material | Plastic |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Degree of protection (IP) | Other |
---|---|
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Label space/information surface | No |
Fitted with door or cover | No |
Mounting method | Surface mounted |