Junction box for DLPlus mini-trunking 150x150x65mm
DLPlus
LEGRAND
Junction box for DLPlus mini-trunking 150x150x65mm
REF. 030336
EAN.
3245060303365
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 150 mm |
---|---|
Width | 150 mm |
Depth | 65 mm |
Material | Plastic |
Colour | White |
---|---|
RAL-number | 9003 |
Halogen free | Yes |
Mounting method | Surface mounted |