![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-048887-WEB-R.jpg?itok=raDMLG18)
KNX 1-10v dimming actuator - false ceiling
Lighting management KNX
Legrand
KNX 1-10v dimming actuator - false ceiling
REF. 48887
EAN.
3414970928320
49 773,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Other |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Max. switching power | 1000 W |
---|---|
Suitable for C-load | Yes |
Max. number of switching contacts | 4 |
Rated current | 0.005 A |
Rated operating voltage | 100-240 V |
Different phases connectable | No |
With bus connection | No |
Bus module detachable | No |
Modular expandability | No |
Degree of protection (IP) | IP20 |