![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/049291-LEGRAND-1000.jpg?itok=OaTPCDDO)
KNX cable bus - 1 pair - 500 m
Lighting management KNX
Legrand
KNX cable bus - 1 pair - 500 m
REF. 49291
EAN.
3245060492915
83 014,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Conductor surface | Bare |
Nominal cross section conductor | 0.8 mm² |
Diameter conductor | 0.5 mm |
Conductor category | Class 2 = stranded |
Number of strands per conductor | 1 |
Conductor resistance at 20 °C | 10000 Ohm/km |
Shape of conductor | Round |
Number of cores | 2 |
Material core insulation | Other |
Core identification | Colour |
Laminated sheath | Yes |
Fibre optic elements | No |
With protective conductor | No |
Screen | Yes |
Drain wire | Yes |
Lead sheath | No |
Number of pilot/reduced conductors | 0 |
Concentric conductor | Copper |
Nominal cross section concentric conductor | 0.5 mm² |
---|---|
Material outer sheath | Other |
Specification material outer sheath | Other |
Colour outer sheath | Green |
Cable geometry | Round |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Cable width approx. | 5.5 mm |
Cable height approx. | 5.5 mm |
Outer diameter approx. | 5.5 mm |
Permitted cable outer temperature during assembling/handling | -25-70 °C |
Permitted cable outer temperature after assembling without vibration | -25-70 °C |
Nominal voltage U0 | 2.5 kV |
Nominal voltage U | 4 kV |
UV resistant | Yes |
Suitable for underground installation | No |
Suitable as installation cable | Yes |