![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/LG-049292-WEB-R.jpg?itok=pl_RRGDq)
KNX cable bus - 2 pairs - 500m
MOSAIC lighting management KNX
Legrand
KNX cable bus - 2 pairs - 500m
REF. 49292
EAN.
3414970320810
114 461,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Conductor surface | Bare |
Nominal cross section conductor | 0.8 mm² |
Diameter conductor | 0.5 mm |
Conductor category | Class 2 = stranded |
Shape of conductor | Round |
Number of cores | 4 |
Material core insulation | Other |
Specification core insulation | Other |
Core identification | Colour |
Laminated sheath | Yes |
Fibre optic elements | No |
With protective conductor | No |
Screen | Yes |
Drain wire | Yes |
Lead sheath | No |
Number of pilot/reduced conductors | 0 |
Concentric conductor | Copper |
Nominal cross section concentric conductor | 0.5 mm² |
---|---|
Material outer sheath | Other |
Specification material outer sheath | Other |
Colour outer sheath | Green |
Cable geometry | Round |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Cable width approx. | 7.7 mm |
Cable height approx. | 7.7 mm |
Outer diameter approx. | 7.7 mm |
Permitted cable outer temperature during assembling/handling | -25-70 °C |
Permitted cable outer temperature after assembling without vibration | -25-70 °C |
Nominal voltage U0 | 2.5 kV |
Nominal voltage U | 4 kV |
UV resistant | Yes |
Suitable for underground installation | No |
Suitable as installation cable | Yes |