![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-45/LG-067464-WEB-R.jpg?itok=q32grfF9)
KNX control panel for thermoregulation Arteor / Mosaic
Lighting management KNX
Legrand
KNX control panel for thermoregulation Arteor / Mosaic
REF. 67464
EAN.
3414970795069
16 664,60
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Height | 47 mm |
Depth | 37 mm |
Bus system KNX | Yes |
Bus system KNX-RF (Radio Frequent) | No |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With lighting | Yes |
Material | Plastic |
---|---|
Colour | Black |
Transparent | No |
With signal tone | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 37 mm |
Width of the front | 45 mm |
Height of the front | 47 mm |
Documentation
SELECT AN ACTION