![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-00/LG-003546-WEB-R.jpg?itok=8Ws__VpA)
KNX line coupler din
Lighting management KNX
Legrand
KNX line coupler din
REF. 3546
EAN.
3414972052429
77 763,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 36 mm |
---|---|
Height | 90 mm |
Depth | 71 mm |
Bus system KNX | Yes |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 2 |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Other bus systems | None |