![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-338062-WEB-L.jpg?itok=eWrnXpGy)
Lateral or back panel for XL3 S 400 enclosures and external cable sleeves height 2000 mm depth or width 600 mm
XL³ S 4000
LEGRAND
Lateral or back panel for XL3 S 400 enclosures and external cable sleeves height 2000 mm depth or width 600 mm
REF. 338062
EAN.
3414970900203
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | Yes |
Width | 570 mm |
Height | 1874 mm |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Grey |
RAL-number | 7016 |
With cable entry | No |
With lock | No |
Documentation
6 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION