![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-337863-WEB-R.jpg?itok=C_KmsumU)
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 900 mm
XL³ S 630
LEGRAND
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 900 mm
REF. 337863
EAN.
3414970899231
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | No |
Width | 244 mm |
Height | 974 mm |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Grey |
RAL-number | 7016 |
With cable entry | No |
With lock | No |
Documentation
5 documents
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.130
(0.56 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION