![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-00/LG-900476-WEB-R.jpg?itok=vGz86Z_D)
Glass door for wall-mounting enclosures LCS³ - height 15U and width 600 mm
LCS³
LEGRAND
Glass door for wall-mounting enclosures LCS³ - height 15U and width 600 mm
REF. 900476
EAN.
3414971174467
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Protective door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 559 mm |
Height | 4 mm |
Depth | 698 mm |
---|---|
Material | Glass |
Surface finishing | Other |
Colour | Colourless |
Halogen free | Yes |