Left or right end cap for DLP universal trunking 35x80mm or 50x80mm
DLP
LEGRAND
Left or right end cap for DLP universal trunking 35x80mm or 50x80mm
REF. 010722
EAN.
3245060107222
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 54 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-60 °C |
Degree of impact strength (IK) | IK07 |
Height | 86 mm |
Storage temperature | -25-60 °C |