![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/041243-LEGRAND-1000.jpg?itok=w4tNuRVb)
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Bells, bell pushes
Legrand
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
REF. 41243
EAN.
3245060412432
8 139,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 0.086-0.086 A |
Built-in battery | No |
Mounting method | Surface mounted |
Number of modules (module system) | 1 |
Wireless | No |
Width | 85 mm |
Height | 133 mm |
Depth | 45 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Frequency | 50-60 Hz |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Connected object | No |