Light sensitive switch - standard - output 16 A 250 V~
LEGRAND
Light sensitive switch - standard - output 16 A 250 V~
REF. 412623
EAN.
3245064126236
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 230 V |
---|---|
Rated frequency | 50-50 Hz |
Max. incandescent lamp load | 1200 W |
Rated switch current | 5 A |
Adjustment range brightness value | 1-100.000 lx |
With programmable overnight shutoff | No |
Push button input | No |
Rated voltage light sensor | 230 V |
Max. conductor length light sensor | 50 m |
Mounting method light sensor | Wall surface mounted |
Mounting method | DIN rail |
Width in number of modular spacings | 2 |
Built-in depth | 60 mm |
Degree of protection (IP) | IP20 |
Degree of protection (IP) light sensor | IP65 |
Width | 17.5 mm |
Height | 85 mm |
---|---|
Depth | 61 mm |
Operating / setting temperature | -20-55 °C |
Storage temperature | -20-60 °C |
Voltage type | AC |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1.5-4 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Programmable | Yes |