![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/048143-LEGRAND-1000.jpg?itok=wHA-R8cG)
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Legrand
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
REF. 48143
EAN.
3245060481438
43 953,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1000 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |