Lina 25 perforated plate - for Marina enclosures - height 1400 x width 800 mm
LEGRAND
Lina 25 perforated plate - for Marina enclosures - height 1400 x width 800 mm
REF. 034609
EAN.
3245060346096
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1400 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |