![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/034043-LEGRAND-1000.jpg?itok=-wYXHjoP)
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
LEGRAND
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
REF. 034043
EAN.
3245060340438
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 25-25 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 16-16 mm² |
Connectable conductor cross section solid-core | 25-25 mm² |
Connectable conductor cross section multi-wired | 25-25 mm² |
Rated current In | 157 A |
Rated voltage | 230 V |
Type of electrical connection 1 | Other |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | Other |
Width | 48 mm |
Height | 49 mm |
Depth | 25.8 mm |
Closing plate required | No |
Colour | Black |
Transparent | No |