![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/BT-343051-WEB-R.jpg?itok=WZ-b2tm2)
Linea 3000 - Rainshield
BTICINO
Linea 3000 - Rainshield
REF. BT-343051
EAN.
8005543565223
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material Front | Aluminium |
---|---|
Front plate height | 205 mm |
Front plate width | 122 mm |
Built-in depth | 46 mm |
Mounting method | Surface mounted |
Installation technique | Other |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
---|---|
Operating / setting temperature | -15-50 °C |
Storage temperature | -25-70 °C |
Contains Batteries and/or Accumulator | No |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |