Linkeo fan kit with 2 fans and thermostat
Linkeo
LEGRAND
Linkeo fan kit with 2 fans and thermostat
REF. 646430
EAN.
3245066464305
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 2 |
---|---|
Operating voltage AC 50 Hz | 230-230 V |
Operating voltage AC 60 Hz | 230-230 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | Yes |
With filter | No |
Volume flow, freeblowing | 180 m³/h |
Rated power | 22 W |
EMC-version | No |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
---|---|
Suitable for 19 inch rack mounting | No |
Colour | Black |
RAL-number | 7016 |
Width | 345 mm |
Height | 45 mm |
Depth | 345 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Frequency | 50-60 Hz |
Prewired | Yes |