Living Now - 230V high intensity LED lamp, red light
Living Now
BTICINO
Living Now - 230V high intensity LED lamp, red light
REF. BT-K4743V230R
EAN.
8005543672426
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 220-230 V |
Rated voltage Ue at AC 60 Hz | 220-230 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Red |
Type of fastening | Floor fastening |
---|---|
Width | 6 mm |
Height | 28.5 mm |
Depth | 6 mm |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Supply current | 0.00098-1 A |
Frequency | 50-60 Hz |
Halogen free | Yes |
Prewired | Yes |