![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/BT-KW07-WEB-R.jpg?itok=0QYBVpOL)
Living Now - cover RJ11 / 45-security lamp- Home cinema audio connector, 1 module, white
Living Now
BTICINO
Living Now - cover RJ11 / 45-security lamp- Home cinema audio connector, 1 module, white
REF. BT-KW07
EAN.
8005543613702
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 22.2 mm |
Height | 86 mm |
Depth | 7.1 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |