Skip to main content
Logo print

M6 screws

LEGRAND

M6 screws

REF. 020091 EAN. 3245060200916
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Steel
Material quality 8.8 (steel)
Surface protection Galvanic/electrolytic zinc plated
Head form Hexagon
Thread size (metric) 6
Screwing system Other
Depth 14 mm

Documentation

6 documents
Agreement
LOVAG-IT 12.071 (0.55 Mo)
Agreement
LOVAG-IT 12.069 (0.59 Mo)
Agreement
LOVAG-IT 12.072 (0.57 Mo)
Agreement
LOVAG-IT 12.070 (0.56 Mo)
Agreement
LOVAG-IT 12.066 (0.59 Mo)
Agreement
LOVAG-IT 12.068 (0.57 Mo)