Mallia Senses 12V WHITE LED
Mallia Senses
LEGRAND
Mallia Senses 12V WHITE LED
REF. 281999ACC
EAN.
3414972374620
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Static |
---|---|
Suitable for outdoor use | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DSI | No |
Dimming DMX | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
Constant light output (CLO) | Yes |
No dim function | Yes |
---|---|
Housing | Plastic housing |
Suitable for constant current | Yes |
Suitable for constant voltage | Yes |
Output voltage | 11-13 V |
Output current | 107-143 mA |
Suitable for DC-voltage (primary side) | Yes |
Output power | 0.0000012-0.0000019 W |
Degree of protection (IP) | IP20 |
Protection class | None |
Length | 105 mm |
Width | 10.1 mm |
Height | 5.28 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |