Marker CAB 3 - for wiring 0.15 to 0.5 mm² - conventional symbol : ''.''
Legrand
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - conventional symbol : ''.''
REF. 38141
EAN.
3245060381417
5,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 0.4-0.8 mm |
Cable diameter | 1-2.3 mm |
Length | 5 mm |
Width | 2.3 mm |
---|---|
Colour | Yellow |
Transparent | No |
With label space | Yes |
Imprint | Symbols |
Mounting method | Snap |