Skip to main content
Logo print

Marker CAB 3 - for wiring 1.5 to 2.5 mm² - capital letter ''K''

Legrand

Marker CAB 3 - for wiring 1.5 to 2.5 mm² - capital letter ''K''

REF. 38340 EAN. 3245060383404
4,00
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Booklet shape
Toothing None
Material Plastic
Core diameter 1.4-1.8 mm
Cable diameter 2.7-3.9 mm
Length 5.6 mm
Width 3 mm
Colour Yellow
Transparent No
With label space Yes
Imprint Letters
Mounting method Snap