MCCB DPX³ 1600 - Sg electronic release - 3P - Icu 70 kA (400 V~) - In 1600 A
LEGRAND
MCCB DPX³ 1600 - Sg electronic release - 3P - Icu 70 kA (400 V~) - In 1600 A
REF. 422423
EAN.
3414970381897
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 1600 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 70 kA |
Overload release current setting | 640-1600 A |
Adjustment range short-term delayed short-circuit release | 960-16000 A |
Adjustment range undelayed short-circuit release | 20000-20000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 3 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
---|---|
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR1616 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 1.1 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |