Skip to main content
Logo print

MCCB - DRX 250 - thermal magnetic - Icu 18 kA - 415 V~ - 3P - In 175 A

LEGRAND

MCCB - DRX 250 - thermal magnetic - Icu 18 kA - 415 V~ - 3P - In 175 A

REF. 027102 EAN. 3245060271022
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 175 A
Rated voltage 110-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 18 kA
Overload release current setting 175-175 A
Adjustment range short-term delayed short-circuit release 1750-1750 A
Adjustment range undelayed short-circuit release 1750-1750 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

Documentation

2 documents
Agreement
OC / CB-SE-101271 (0.08 Mo)
Agreement
OC / CB-SE 57104 (0.2 Mo)