MCCB - DRX 250 - thermal magnetic - Icu 25 kA - 415 V~ - 3P - In 160 A
LEGRAND
MCCB - DRX 250 - thermal magnetic - Icu 25 kA - 415 V~ - 3P - In 160 A
REF. 027230
EAN.
3414970345271
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 160 A |
---|---|
Rated voltage | 110-550 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 25 kA |
Overload release current setting | 160-160 A |
Adjustment range short-term delayed short-circuit release | 1600-1600 A |
Adjustment range undelayed short-circuit release | 1600-1600 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |