Measuring dial for ammeter Lexic 046 00 - 0-200 A
LEGRAND
Measuring dial for ammeter Lexic 046 00 - 0-200 A
REF. 004615
EAN.
3245060046156
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unit of measurement | Ampere |
---|---|
Initial value scale | 0 |
Nominal end value of the scale | 200 |
Overcurrent scale | No |
Width meter scale | 70 mm |
---|---|
Height meter scale | 45 mm |
Max. needle deflection | 45 ° |
Mounting method | Other |