Skip to main content
Logo print

Metal faceplate XL³ 4000 - 1 DMX³ 2500 4P/1 DMX³ 4000 4P/ 1 DMX³-I4000-W=600

LEGRAND

Metal faceplate XL³ 4000 - 1 DMX³ 2500 4P/1 DMX³ 4000 4P/ 1 DMX³-I4000-W=600

REF. 020939 EAN. 3245060209391
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 600 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

Documentation

5 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)