Skip to main content
Logo print

Metal faceplate XL³ 4000 - 1 DPX 1600 rear terminals + front with rotary handle

LEGRAND

Metal faceplate XL³ 4000 - 1 DPX 1600 rear terminals + front with rotary handle

REF. 020935 EAN. 3245060209353
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 400 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

Documentation

6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details